??
Catalog navigation
CAD model selection
0ZCM0003FF2G
HELP_VARIABLE
Part Number
0ZCM0003FF2G
Description
Surface Mount PTC Resettable Fuse, 0603 size, 30mA, Tape & Reel
Vmax Voltage Rating
30 VDC
R1max
50 Ohm
IHOLD Current Rating
0,03 A
ITRIP Current Rating
0,09 A
Characteristic
Slow Blow
Packaging
Tape and Reel (4000 pcs.)
Case Size
603
RoHS Compliant
YES
Download CAD models
Previews
3D
2D