??
Catalog navigation
CAD model selection
0ZCK0050FF2E
HELP_VARIABLE
Part Number
0ZCK0050FF2E
RoHS Compliant
YES
Description
0805 SMT PPTC, 0.50 Ih, 6V
Vmax Voltage Rating
6 VDC
R1max
0,85 Ohm
IHOLD Current Rating
0,5 A
ITRIP Current Rating
1 A
Characteristic
Slow Blow
Packaging
Tape and Reel (3000 pcs.)
Case Size
805
RoHS Compliant
YES
Download CAD models
Previews
3D
2D