??
Catalog navigation
CAD model selection
0ZCH0200FF2E
HELP_VARIABLE
Part Number
0ZCH0200FF2E
Description
1210 SMT PPTC, 2.00 Ih, 6V
Vmax Voltage Rating
6 VDC
R1max
0,07 Ohm
IHOLD Current Rating
2 A
ITRIP Current Rating
4 A
Characteristic
Slow Blow
Packaging
Tape and Reel (3000 pcs.)
Case Size
1210
RoHS Compliant
YES
Download CAD models
Previews
3D
2D