??
Catalog navigation
CAD model selection
0ZCF0260FF2C
HELP_VARIABLE
Part Number
0ZCF0260FF2C
Description
2920 SMT PPTC, 2.60 Ih, 6V
Vmax Voltage Rating
6 VDC
R1max
0,075 Ohm
IHOLD Current Rating
2,6 A
ITRIP Current Rating
5,2 A
Characteristic
Slow Blow
Packaging
Tape and Reel (2000 pcs.)
Case Size
2920
RoHS Compliant
YES
Download CAD models
Previews
3D
2D