??
Catalog navigation
CAD model selection
0ALCW9600-BB
HELP_VARIABLE
Part Number
0ALCW9600-BB
Description
800V-Rated fuse for EV/HEV/ESS applications, 60A, Through-hole mount
Current
60 A
Voltage
800 DC
Interrupting Rating
50000 DC
Characteristic
Full Range
Mounting Style
Through Hole
Download CAD models
Previews
3D
2D