??
Catalog navigation
CAD model selection
0ADKC9200-BE
HELP_VARIABLE
Part Number
0ADKC9200-BE
Description
Ceramic tube fuse, 5x20mm, UL, Slow Blow, 20A, 600V
Current
20 A
Voltage
600 AC
Voltage
500 DC
Interrupting Rating
200 AC
Interrupting Rating
300 DC
Case Size
5x20
Characteristic
Slow Blow
Mounting
Holder
Packaging
Bulk (Cartridge)
Download CAD models
Previews
3D
2D