??
Catalog navigation
CAD model selection
0ADKC2500-BE
HELP_VARIABLE
Part Number
0ADKC2500-BE
Description
Ceramic tube fuse, 5x20mm, UL, Slow Blow, 2.5A, 600V
Current
2.5 A
Voltage
600 AC
Voltage
500 DC
Interrupting Rating
200 AC
Interrupting Rating
300 DC
Case Size
5x20
Characteristic
Slow Blow
Mounting
Holder
Packaging
Bulk (Cartridge)
Download CAD models
Previews
3D
2D