??
Catalog navigation
CAD model selection
0895-2G4J-JDE
HELP_VARIABLE
Part Number
0895-2G4J-JDE
Description
2X4, 2.5G, 4PPoE 60W, -40 to 85ºC, G/G LEDs
Brand
Bel Magnetics
Number of Ports
2X4
Speed
2.5GBASE-T
LED
Yes
LED Type
G/G
Height Profile
Standard
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 60W
Download CAD models
Previews
3D
2D