??
Catalog navigation
CAD model selection
0895-2C1R-JDD
HELP_VARIABLE
Part Number
0895-2C1R-JDD
Description
2X1 2.5G 4PPoE -40 to 85*C GY/GY LEDs
Brand
Bel
Number of Ports
2X1
Speed
2.5G
LED
Yes
LED Type
GY/GY
Height Profile
Standard
Port Configuration
Stack
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
60W
Download CAD models
Previews
3D
2D