??
Catalog navigation
CAD model selection
0895-2B2J-JVA
HELP_VARIABLE
Part Number
0895-2B2J-JVA
Description
2X2, 5G, -40 to 85oC, 4PPoE 60W, GO/GO
Brand
Bel Magnetics
Number of Ports
2X2
Speed
5G
LED
Yes
LED Type
GO/GO
Height Profile
Standard
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 60W
Download CAD models
Previews
3D
2D