??
Catalog navigation
CAD Model seçimi
0879-2CX4-54
HELP_VARIABLE
Part Number
0879-2CX4-54
Description
MagJack 1000BaseT, 2X4, GY/GY, RoHS
Brand
Bel Magnetics
Number of Ports
2X4
Speed
1000BASE-T
LED
Yes
LED Type
GY/GY
Height Profile
Standard
Operating Temperature
0 to 70 °C
EMI Tabs
No
PoE Rating
N/A
CAD modeli indir
Previews
3D
2D