??
Catalog navigation
CAD model selection
0879-2C4R-54
HELP_VARIABLE
Part Number
0879-2C4R-54
Description
MagJack 1000BaseT, 2X4, GY/GY, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
2X4
Height Profile
Standard
Port Configuration
-
LED
Yes
LED Type
GY/GY
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Download CAD models
Previews
3D
2D