??
Catalog navigation
CAD model selection
0854-2X6R-G6-F
HELP_VARIABLE
Part Number
0854-2X6R-G6-F
Description
MagJack 1000BaseT, PoE, 2X6, No LED, RoHS
Brand
Bel Magnetics
Number of Ports
2X6
Speed
1000BASE-T
LED
No
Height Profile
Standard
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
PoE 15W
Download CAD models
Previews
3D
2D