??
Catalog navigation
Výběr CAD modelu
0845-2X1T-DY
HELP_VARIABLE
Part Number
0845-2X1T-DY
Description
MagJack 1000BaseT, 2X1, OG/Y, -40 to 85oC, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
2X1
Height Profile
Standard
Port Configuration
-
LED
Yes
LED Type
OG/Y
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
N/A
Stáhnout CAD model
Previews
3D
2D