??
Catalog navigation
CAD model selection
0845-2G1T-S4
HELP_VARIABLE
Part Number
0845-2G1T-S4
Description
MagJack 10/100BaseT, 2X1, Y/G, -40 to 85oC, RoHS
Brand
Bel Magnetics
Speed
10/100BASE-T
Number of Ports
2X1
Height Profile
Standard
Port Configuration
-
LED
Yes
LED Type
G/G
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
N/A
Download CAD models
Previews
3D
2D