??
Catalog navigation
CAD-Modellauswahl
0845-2G1T-E4
HELP_VARIABLE
Part Number
0845-2G1T-E4
Description
MagJack 1000BaseT, 2X1, G/G, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
2X1
Height Profile
Standard
Port Configuration
-
LED
Yes
LED Type
G/G
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
CAD-Modelle herunterladen
Voransichten
3D
2D