??
Catalog navigation
CAD model selection
0826-1G1T-GH-F
HELP_VARIABLE
Part Number
0826-1G1T-GH-F
Description
MagJack 1000BASE-T, PoE+, 1X1, G/G, -40 to 85oCTab Up, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
1X1
Height Profile
Standard
Port Configuration
Tab Up
LED
Yes
LED Type
G/G
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
PoEp 30W
Download CAD models
Previews
3D
2D