??
카탈로그 탐색
CAD모델 선택
0826-1C2T-06-F
HELP_VARIABLE
Part Number
0826-1C2T-06-F
Description
MagJack 10/100BASE-T, 1X2, GY/GY, Tab Up, RoHS
Brand
Bel Magnetics
Speed
10/100BASE-T
Number of Ports
1X2
LED
Yes
LED Type
GY/GY
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
PoE Rating
N/A
CAD모델 다운로드
미리보기
3D
2D