??
Catalog navigation
CAD model selection
0826-1B1T-57-F
HELP_VARIABLE
Part Number
0826-1B1T-57-F
Description
MagJack 10/100BASE-T, PoE, 1X1, GO/GO, Tab Up, RoHS
Brand
Bel Magnetics
Speed
10/100BASE-T
Number of Ports
1X1
Height Profile
Standard
Port Configuration
Tab Up
LED
Yes
LED Type
OG/OG
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
PoE 15W
Download CAD models
Previews
3D
2D