??
카탈로그 탐색
CAD모델 선택
0816-1X1T-43-F
HELP_VARIABLE
Part Number
0816-1X1T-43-F
Description
MagJack 1000BASE-T, 1X1, No LED, Tab Up, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
1X1
LED
No
LED Type
-
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
PoE Rating
N/A
CAD모델 다운로드
미리보기
3D
2D