您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
Powered by
CAD模型選擇
{belfuse/magnetic_solutions/0816_1x1t_32_f/0816_1x1t_32_f.prj},{NB=0816-1X1T-32-F},{SHA256=9gOtTjjKBfHc05tD+NDyU0Pkww/qL4s+hAutfbB0dBk=},{INAME=00270__08162d1x1t2d322df},{PN=0816-1X1T-32-F},{DESC=MagJack 1000BASE-T, 1X1, No LED, -40 to 85oC, Tab Up, RoHS},{BRAND=Bel Magnetics},{SPEED=1000BASE-T},{NOP=1X1},{LED=No},{LEDT=-},{HP=Standard},{EMI=Yes},{PC=Tab Up},{OT=-40 to 85},{PR=N/A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
0816-1X1T-32-F
HELP_VARIABLE
Part Number
0816-1X1T-32-F
Description
MagJack 1000BASE-T, 1X1, No LED, -40 to 85oC, Tab Up, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
1X1
LED
No
LED Type
-
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
-40 to 85
°C
PoE Rating
N/A
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D